IESNA:LM-63-2002
[TEST]P1559494
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D927-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 591
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
602 597.1 594.1 588.2 582.7 576.4 565.8 552.7 542.7 531.4
512.4 488.9 470.7 449.7 415.1 374.9 346.2 318 276.9 238.5
215.8 194.3 165.9 140.2 124.5 109.9 90 73 61.7 51.8
38.6 26.2 19.3 13.2 5.5 1.4 0
602 601.1 599.3 589.2 577.4 559.1 528.3 497.3 477.4 458.5
430.1 401.7 382.4 362.6 331.5 297.9 274.8 252.8 220.6 190.7
172.6 155.7 132.3 111.6 98.7 86.8 70.4 56 46.4 38.1
26.8 17.1 12.3 8.3 3.5 0.9 0
602 605.2 604.5 590.3 572 541.9 490.7 441.9 412.2 385.6
347.8 314.5 294.1 275.6 247.8 221 203.4 187.5 164.4 143
129.4 117 98.7 83.1 73 63.8 50.8 38.9 31.1 24.3
15 7.9 5.2 3.3 1.5 0.4 0
602 604.3 597.9 562.8 531.1 494.2 436.8 386 356 329
291.5 259.7 240.2 222.9 197.8 174.6 159.8 146.7 127.8 110.4
99.2 89.5 74.9 62.6 54.8 47.5 36.8 26.7 20.9 16
9.4 4.7 3 1.9 1 0.3 0
602 601.9 587.3 525.9 478.4 436.5 377.3 329.9 302.8 277.8
243.8 215.7 197.8 181.7 159 138.3 125.4 114.1 97.8 82.9
73.3 65.8 54.4 44.9 39.2 33.4 24.7 16.1 12.5 9.6
5.9 3.5 2.4 1.6 1 0.3 0
602 600.6 575.4 495.1 439.6 394.7 336.2 291 265.5 242
210.6 184.6 168 152.8 131.9 113.1 101.6 91.4 77.5 65
57 51.1 42 34.1 28.9 23.9 16.9 10.1 7.8 6.1
4.1 2.8 2.1 1.5 1 0.3 0
602 600.5 562.3 470.2 414.8 368.9 313.5 269.3 244.2 221.7
191.7 166.6 150.8 136.3 116.4 99 88.3 78.5 66.9 56.7
50.2 45.4 37.7 30.2 24 18.9 13.3 8.8 6.9 5.5
3.9 2.7 2.1 1.5 1 0.5 0
602 600.5 551.2 449.1 393.5 347.2 294.4 250.9 226.3 204.7
176 151.4 136.3 122.2 103.3 87.1 77 68 58.2 49.8
44.7 40.5 33.9 26.4 19.7 14.8 10.5 7.7 6.1 5
3.7 2.6 2 1.5 1 0.5 0
602 601 546.6 438.8 382.8 338 285.8 242.4 218.5 197.8
169.7 144.7 129.7 115.5 97.2 81.5 71.9 64.4 55.3 47.5
42.9 38.6 31.8 23.1 17.1 13.4 9.5 7.1 5.6 4.7
3.4 2.4 1.9 1.3 0.8 0.4 0
602 601.5 542 428.6 372 328.7 277.2 233.8 210.7 190.8
163.4 138 123.1 108.8 91 76 66.9 60.8 52.4 45.2
41 36.6 29.7 19.7 14.5 12 8.6 6.6 5.2 4.3
3.1 2.3 1.7 1.2 0.7 0.3 0
602 601 546.6 438.8 382.8 338 285.8 242.4 218.5 197.8
169.7 144.7 129.7 115.5 97.2 81.5 71.9 64.4 55.3 47.5
42.9 38.6 31.8 23.1 17.1 13.4 9.5 7.1 5.6 4.7
3.4 2.4 1.9 1.3 0.8 0.4 0
602 600.5 551.2 449.1 393.5 347.2 294.4 250.9 226.3 204.7
176 151.4 136.3 122.2 103.3 87.1 77 68 58.2 49.8
44.7 40.5 33.9 26.4 19.7 14.8 10.5 7.7 6.1 5
3.7 2.6 2 1.5 1 0.5 0
602 600.5 562.3 470.2 414.8 368.9 313.5 269.3 244.2 221.7
191.7 166.6 150.8 136.3 116.4 99 88.3 78.5 66.9 56.7
50.2 45.4 37.7 30.2 24 18.9 13.3 8.8 6.9 5.5
3.9 2.7 2.1 1.5 1 0.5 0
602 600.6 575.4 495.1 439.6 394.7 336.2 291 265.5 242
210.6 184.6 168 152.8 131.9 113.1 101.6 91.4 77.5 65
57 51.1 42 34.1 28.9 23.9 16.9 10.1 7.8 6.1
4.1 2.8 2.1 1.5 1 0.3 0
602 601.9 587.3 525.9 478.4 436.5 377.3 329.9 302.8 277.8
243.8 215.7 197.8 181.7 159 138.3 125.4 114.1 97.8 82.9
73.3 65.8 54.4 44.9 39.2 33.4 24.7 16.1 12.5 9.6
5.9 3.5 2.4 1.6 1 0.3 0
602 604.3 597.9 562.8 531.1 494.2 436.8 386 356 329
291.5 259.7 240.2 222.9 197.8 174.6 159.8 146.7 127.8 110.4
99.2 89.5 74.9 62.6 54.8 47.5 36.8 26.7 20.9 16
9.4 4.7 3 1.9 1 0.3 0
602 605.2 604.5 590.3 572 541.9 490.7 441.9 412.2 385.6
347.8 314.5 294.1 275.6 247.8 221 203.4 187.5 164.4 143
129.4 117 98.7 83.1 73 63.8 50.8 38.9 31.1 24.3
15 7.9 5.2 3.3 1.5 0.4 0
602 601.1 599.3 589.2 577.4 559.1 528.3 497.3 477.4 458.5
430.1 401.7 382.4 362.6 331.5 297.9 274.8 252.8 220.6 190.7
172.6 155.7 132.3 111.6 98.7 86.8 70.4 56 46.4 38.1
26.8 17.1 12.3 8.3 3.5 0.9 0
602 597.1 594.1 588.2 582.7 576.4 565.8 552.7 542.7 531.4
512.4 488.9 470.7 449.7 415.1 374.9 346.2 318 276.9 238.5
215.8 194.3 165.9 140.2 124.5 109.9 90 73 61.7 51.8
38.6 26.2 19.3 13.2 5.5 1.4 0
602 601.1 599.3 589.2 577.4 559.1 528.3 497.3 477.4 458.5
430.1 401.7 382.4 362.6 331.5 297.9 274.8 252.8 220.6 190.7
172.6 155.7 132.3 111.6 98.7 86.8 70.4 56 46.4 38.1
26.8 17.1 12.3 8.3 3.5 0.9 0
602 605.2 604.5 590.3 572 541.9 490.7 441.9 412.2 385.6
347.8 314.5 294.1 275.6 247.8 221 203.4 187.5 164.4 143
129.4 117 98.7 83.1 73 63.8 50.8 38.9 31.1 24.3
15 7.9 5.2 3.3 1.5 0.4 0
602 604.3 597.9 562.8 531.1 494.2 436.8 386 356 329
291.5 259.7 240.2 222.9 197.8 174.6 159.8 146.7 127.8 110.4
99.2 89.5 74.9 62.6 54.8 47.5 36.8 26.7 20.9 16
9.4 4.7 3 1.9 1 0.3 0
602 601.9 587.3 525.9 478.4 436.5 377.3 329.9 302.8 277.8
243.8 215.7 197.8 181.7 159 138.3 125.4 114.1 97.8 82.9
73.3 65.8 54.4 44.9 39.2 33.4 24.7 16.1 12.5 9.6
5.9 3.5 2.4 1.6 1 0.3 0
602 600.6 575.4 495.1 439.6 394.7 336.2 291 265.5 242
210.6 184.6 168 152.8 131.9 113.1 101.6 91.4 77.5 65
57 51.1 42 34.1 28.9 23.9 16.9 10.1 7.8 6.1
4.1 2.8 2.1 1.5 1 0.3 0
602 600.5 562.3 470.2 414.8 368.9 313.5 269.3 244.2 221.7
191.7 166.6 150.8 136.3 116.4 99 88.3 78.5 66.9 56.7
50.2 45.4 37.7 30.2 24 18.9 13.3 8.8 6.9 5.5
3.9 2.7 2.1 1.5 1 0.5 0
602 600.5 551.2 449.1 393.5 347.2 294.4 250.9 226.3 204.7
176 151.4 136.3 122.2 103.3 87.1 77 68 58.2 49.8
44.7 40.5 33.9 26.4 19.7 14.8 10.5 7.7 6.1 5
3.7 2.6 2 1.5 1 0.5 0
602 601 546.6 438.8 382.8 338 285.8 242.4 218.5 197.8
169.7 144.7 129.7 115.5 97.2 81.5 71.9 64.4 55.3 47.5
42.9 38.6 31.8 23.1 17.1 13.4 9.5 7.1 5.6 4.7
3.4 2.4 1.9 1.3 0.8 0.4 0
602 601.5 542 428.6 372 328.7 277.2 233.8 210.7 190.8
163.4 138 123.1 108.8 91 76 66.9 60.8 52.4 45.2
41 36.6 29.7 19.7 14.5 12 8.6 6.6 5.2 4.3
3.1 2.3 1.7 1.2 0.7 0.3 0
602 601 546.6 438.8 382.8 338 285.8 242.4 218.5 197.8
169.7 144.7 129.7 115.5 97.2 81.5 71.9 64.4 55.3 47.5
42.9 38.6 31.8 23.1 17.1 13.4 9.5 7.1 5.6 4.7
3.4 2.4 1.9 1.3 0.8 0.4 0
602 600.5 551.2 449.1 393.5 347.2 294.4 250.9 226.3 204.7
176 151.4 136.3 122.2 103.3 87.1 77 68 58.2 49.8
44.7 40.5 33.9 26.4 19.7 14.8 10.5 7.7 6.1 5
3.7 2.6 2 1.5 1 0.5 0
602 600.5 562.3 470.2 414.8 368.9 313.5 269.3 244.2 221.7
191.7 166.6 150.8 136.3 116.4 99 88.3 78.5 66.9 56.7
50.2 45.4 37.7 30.2 24 18.9 13.3 8.8 6.9 5.5
3.9 2.7 2.1 1.5 1 0.5 0
602 600.6 575.4 495.1 439.6 394.7 336.2 291 265.5 242
210.6 184.6 168 152.8 131.9 113.1 101.6 91.4 77.5 65
57 51.1 42 34.1 28.9 23.9 16.9 10.1 7.8 6.1
4.1 2.8 2.1 1.5 1 0.3 0
602 601.9 587.3 525.9 478.4 436.5 377.3 329.9 302.8 277.8
243.8 215.7 197.8 181.7 159 138.3 125.4 114.1 97.8 82.9
73.3 65.8 54.4 44.9 39.2 33.4 24.7 16.1 12.5 9.6
5.9 3.5 2.4 1.6 1 0.3 0
602 604.3 597.9 562.8 531.1 494.2 436.8 386 356 329
291.5 259.7 240.2 222.9 197.8 174.6 159.8 146.7 127.8 110.4
99.2 89.5 74.9 62.6 54.8 47.5 36.8 26.7 20.9 16
9.4 4.7 3 1.9 1 0.3 0
602 605.2 604.5 590.3 572 541.9 490.7 441.9 412.2 385.6
347.8 314.5 294.1 275.6 247.8 221 203.4 187.5 164.4 143
129.4 117 98.7 83.1 73 63.8 50.8 38.9 31.1 24.3
15 7.9 5.2 3.3 1.5 0.4 0
602 601.1 599.3 589.2 577.4 559.1 528.3 497.3 477.4 458.5
430.1 401.7 382.4 362.6 331.5 297.9 274.8 252.8 220.6 190.7
172.6 155.7 132.3 111.6 98.7 86.8 70.4 56 46.4 38.1
26.8 17.1 12.3 8.3 3.5 0.9 0
602 597.1 594.1 588.2 582.7 576.4 565.8 552.7 542.7 531.4
512.4 488.9 470.7 449.7 415.1 374.9 346.2 318 276.9 238.5
215.8 194.3 165.9 140.2 124.5 109.9 90 73 61.7 51.8
38.6 26.2 19.3 13.2 5.5 1.4 0
